Waterproof tool box 320074

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Water resistant: silicon o-ring, polycarbonate structure
    · Cam-action latch
    · Heavy duty wrist strap included
    · Great for the jobsite, camping, fishing, outdoors

    The TACTIX 320074 is a compact, waterproof storage box designed for organizing and protecting small tools, hardware, and accessories, especially in outdoor or challenging environments.


    Product Overview

    • Model: TACTIX 320074

    • Type: Waterproof Storage Box

    • Material: Polycarbonate with a silicone O-ring seal

    • Dimensions: 188 mm (W) × 113 mm (D) × 88 mm (H)

    • Weight: Approximately 0.3 kg

    • Color: Clear with orange accents

    • Closure: Cam-action latch

    • Handle: Integrated wrist strap


    Key Features

    • Waterproof Seal: Silicone O-ring ensures contents remain dry and protected from moisture.

    • Durable Construction: Made from high-quality polycarbonate for impact resistance.

    • Compact Size: Ideal for storing small parts, screws, nuts, and fishing tackle.

    • Portable Design: Equipped with a wrist strap for easy carrying.

    • Transparent Lid: Allows for quick visibility of contents.


    Ideal Applications

    • Outdoor Activities: Suitable for camping, hiking, and fishing trips.

    • DIY Projects: Organize small tools and accessories for home improvement tasks.

    • Professional Use: Keep essential components dry and accessible on job sites.

    • Travel Storage: Securely store items during travel to prevent damage.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat