PVC tool box 13" 320309

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Two cantilever storage trays
    · Bulk storage base
    · Great for storage of tools, hardware, fishing tackle and small parts

    The TACTIX 320309 is a compact and versatile 13-inch multifunction tool box designed for organizing and transporting small tools, hardware, fishing tackle, and other accessories.


    Product Overview

    • Model: TACTIX 320309

    • Type: Plastic Tool Box

    • Material: Durable plastic construction

    • Color: Black base with transparent lid

    • Dimensions: 33 cm (W) × 20 cm (D) × 15.8 cm (H)

    • Weight: Approximately 0.9 kg

    • Capacity: Not specified

    • Handles: Comfort-grip handle for easy portability

    • Closure: Secure latch system


    Key Features

    • Two Cantilever Storage Trays: Provides organized compartments for small parts and tools.

    • Bulk Storage Base: Offers ample space for larger tools or items.

    • Transparent Lid: Allows for easy visibility of contents.

    • Versatile Use: Ideal for storing tools, hardware, fishing tackle, and small parts.


    Ideal Applications

    • Home Use: Store household tools and supplies.

    • Garage Organization: Keep tools and hardware organized.

    • Fishing: Organize fishing tackle and accessories.

    • DIY Projects: Transport tools to different work areas.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat