15" 2-layer transparent tool box 320105

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · When not in use, it collapses down to 4.3cm H for compact storage
    · Interlocking design - Stacks when assembled and collapsed
    · Perfect for storing and transporting goods in the car, garage, home and officeLift out carry trays

    The TACTIX 320105 is a compact and durable 15-inch plastic tool box designed for organizing and transporting small tools, hardware, and accessories.


    Product Overview

    • Model: TACTIX 320105

    • Type: Plastic Tool Box

    • Material: High-quality plastic

    • Color: Black and Orange

    • Dimensions: 38 cm (W) × 20 cm (D) × 16.5 cm (H)

    • Weight: Approximately 1.05 kg

    • Capacity: Not specified

    • Handles: Comfort-grip handle for easy portability

    • Closure: Integrated clip latches

    • Additional Features: Lift-out carry tray for organized storage


    Key Features

    • Durable Construction: Made from high-quality plastic for long-lasting use.

    • Lift-Out Tray: Includes a removable tray to organize small tools and accessories.

    • Comfort-Grip Handle: Designed for easy carrying.

    • Clip Latches: Secure closure to keep contents safe.


    Ideal Applications

    • Home Use: Store household tools and supplies.

    • Garage Organization: Keep tools and hardware organized.

    • DIY Projects: Transport tools to different work areas.

    • Craft Storage: Organize craft materials and accessories.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    15" 2-layer transparent tool box 320105 | TACTIX | MISUMI Thailand