Tool bag, shoulder strap 320216

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · LDPE material
    · Multi-purpose
    · Shoulder strap

    The TACTIX 320216 is a versatile Flexi Tote tool organizer designed for both professionals and DIY enthusiasts.
    This model combines the flexibility of a soft bag with the structure of a hard toolbox, making it ideal for carrying tools, hardware, or craft supplies.


    Product Overview

    • Model: TACTIX 320216

    • Type: Flexi Tote Tool Organizer

    • Material: Flexible LDPE (Low-Density Polyethylene)

    • Color: Bright orange with black accents

    • Dimensions: Approximately 38 cm (W) × 34.5 cm (D) × 39.5 cm (H)

    • Weight: Varies by source; typically lightweight

    • Capacity: Not specified

    • Handles: Ergonomic top handle and adjustable shoulder strap

    • Closure: Open-top design with no lid


    Key Features

    • Flexible Construction: Made from durable LDPE, offering a balance between flexibility and rigidity.

    • Ergonomic Handles: Features both a top handle and an adjustable shoulder strap for easy carrying.

    • Open-Top Design: Allows for quick access to tools and supplies.

    • Multiple Pockets: Equipped with various external and internal pockets for organized storage.


    Ideal Applications

    • Tool Storage: Perfect for carrying hand tools, power tools, and accessories.

    • Craft Supplies: Suitable for organizing and transporting craft materials.

    • Home Maintenance: Great for household repairs and maintenance tasks.

    • Outdoor Activities: Useful for camping, fishing, or other outdoor hobbies.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tool bag, shoulder strap 320216 | TACTIX | MISUMI Thailand