Folding tool box 320230
Caution
Product Description
[Features]
· Can be stacked
· Can be collapsible
Product Overview — TACTIX 320230 Collapsible Basket
Product Type: Heavy-duty collapsible (knock-down) plastic basket, also known as a foldable crate
Dimensions (assembled): Approximately 49 cm (width) × 19 cm (depth) × 36 cm (height) — that’s around 19" × 7.5" × 14".
Collapsed Thickness: Folds flat to about 4.7 cm, making storage sleek and space-efficient.
Capacity & Load: Offers a 25 L volume, with one listing noting a maximum weight load of 5 kg — though others may vary by market.
Build & Material: Crafted from durable plastic (likely robust polypropylene), featuring handles on multiple sides for easy carrying.
Design Features:
Collapsible — folds down flat for compact storage.
Stackable — when assembled, crates can be securely stacked.
Ideal For: Storage and transport of tools, hardware, household items, groceries, or small parts — especially useful for mobile use or tight storage spaces.
Quick Specification Table
| Feature | Details |
|---|---|
| Model Number | TACTIX 320230 |
| Dimensions (Open) | 49 cm × 19 cm × 36 cm |
| Collapsed Thickness | ~4.7 cm |
| Volume | 25 L |
| Load Capacity | Approx. 5 kg (varies by listing) |
| Material | Durable plastic (likely polypropylene) |
| Key Features | Collapsible, stackable, handles on all sides |
| Best Uses | Tools, hardware, general storage, transport |