HEAVY320624 open front + stackable

Caution
Product Description
[Features]
· Can be stackable
· Large storage capacity
· Wall mountable (hardware not included)
· Ideal for use in the garage, basement, utility room or play room
· Loading capacity per bin: 30 kg (66 lbs.)
Product Overview — TACTIX 320624 Stacking Storage Crate (≈40–55 L)
Design & Capacity
A large, open-front storage crate with substantial capacity (approximately 40 L), making it ideal for organizing tools, garage items, toys, or supplies. Some sources note a volume of 55.5 L—differences may arise from measuring standards or usable versus total volume.
Engineered to be stackable, saving space and facilitating modular storage setups. Perfect for garages, utility rooms, playrooms, and workshops.
Dimensions & Loading Capacity
External dimensions: 56.6 cm (W) × 40.4 cm (D) × 35.5 cm (H) (approx. 22‑1/4" × 16" × 14").
Load capacity: varies depending on the source—some list 60 kg, while others state 30 kg. The lower rating may refer to wall-mounting constraints or maximum recommended continuous load.
Material & Features
Constructed from impact-resistant polypropylene (plastic), offering durability and recyclability.
Designed to be wall-mountable (hardware not typically included), and the open-front design ensures easy access to contents.
Often marketed simply as a 40 L workshop tray or black plastic workshop box.
Quick-View Summary Table
| Feature | Details |
|---|---|
| Model | TACTIX 320624 |
| Type | Open-front stacking storage crate / workshop tray |
| Volume | Approx. 40 L (some listings show up to 55.5 L) |
| Dimensions | 56.6 cm × 40.4 cm × 35.5 cm (22¼" × 16" × 14") |
| Load Capacity | 30 kg to 60 kg (depending on mounting or surface conditions) |
| Material | Impact-resistant polypropylene (durable and recyclable) |
| Special Features | Stackable, optional wall-mount, open-front for easy access |
| Ideal Use Cases | Garage, basement, utility room, workshop, playroom storage needs |