Clipboard with storage box 320090

Caution
Product Description
[Features]
· Handy storage clipboard
· Protect documents and your personal goods
· Metric measuring incrementso 7 5.5 W x 47 D x 4 8.5 H cm. (29 x 18-1 / 2 x 19 inches)
· Tool storage box, can be dragged back and forth, can adjust the handle.
· Has a separate tray.
· American standard quality, strong and durable.o Helps prevent shocks that cause damage.
· Can fit tools, travel equipment, cameras and various equipment perfectly.
Product Overview — TACTIX 320090 "Storage Clipboard"
Product Type: A hybrid between a clipboard and a storage case—designed to hold documents securely along with personal items. It combines the functionality of a clipboard with an internal storage compartment.
Dimensions: The exterior measures approximately 41 cm (width) × 26 cm (depth) × 3.5 cm (height), which is roughly 16 1/8" × 10 ¼" × 1 3/8".
Material & Construction: Made from robust, durable plastic that is intended to withstand job site conditions and protect enclosed documents and tools.
Key Features:
Heavy-duty steel clip to securely hold papers in place, just like a traditional clipboard.
Latch locking mechanism for secure closure, preventing documents from falling out and protecting contents from external elements.
Large internal compartment ideal for safeguarding paperwork, mobile devices, or small personal items while on site.
Typical Uses: Frequently used in settings such as job sites or fieldwork, where both document management and physical protection from dust and elements are needed.
Summary Table
| Feature | Details |
|---|---|
| Model Number | TACTIX 320090 |
| Product Type | Storage Clipboard (clipboard + internal storage) |
| Size (W × D × H) | 41 cm × 26 cm × 3.5 cm (16 1/8" × 10 ¼" × 1 3/8") |
| Material | Durable plastic |
| Closures | Sturdy latch lock, heavy-duty steel clip |
| Ideal For | Secure document transport, field work, site use |