Tool Box 13 Adjustable 320602

Caution
Product Description
[Features]
· Double-sided box set
· 16 pc removable organizers
· Organization easily and carry together convenientlybr>· Plastic tool box, bag, 6 compartments, clear lid, American standard, model #320062 TACTIX
· Size (3 3.2*3 3.2*11 cm)
· Storage box, bag shape, 6 compartments (small separate box) with clear lid to prevent parts from being lost
· Made from grade A plastic, strong and durable
· Lightweight, easy to carry
Product Summary — TACTIX 320602 Double‑Sided Organizer Box
Product Type: Double‑sided plastic organizer/toolbox with removable compartments—often described as a "double‑sided drawer organizer" or "double‑side box set".
Dimensions:
External size: 34 cm (W) × 31 cm (D) × 13 cm (H) (approximately 13‑3/8″ × 12‑1/4″ × 5‑1/8″)
Some listings give imperial conversions: about 21.25″ wide × 25.19″ long × 13.78″ deep—those appear to be errors or mis‑conversions. Stick with the metric measurements for accuracy.
Compartments: Contains 16 removable organizer units—typically comprising 14 small and 2 large compartments, arranged double‑sided for flexible use.
Material & Design: Constructed from durable plastic (likely polypropylene or polystyrene), featuring transparent or semi‑transparent lids, colored elements (e.g., black base, orange latches), and a built‑in carrying handle. Designed for portability and easy organization.
Usage: Great for sorting and carrying small parts—such as screws, bolts, craft items, fishing gear, or hardware—with easy access thanks to its double‑sided structure and removable compartments.
Additional Features:
Secure latching mechanism to keep contents in place.
Handle on top enables convenient transport.
Quick Overview Table
| Feature | Details |
|---|---|
| Model Number | TACTIX 320602 |
| Size (H × W × D) | 13 cm × 34 cm × 31 cm |
| Compartments | 16 removable units (14 small + 2 large) |
| Material & Style | Durable plastic, clear/black/orange design, portable with handle and latches |
| Ideal For | Organizing small items (tools, craft, hardware, tackle, etc.) |