Spare parts storage box 22.4cm 320042

Caution
Product Description
[Features]
· Removable dividers to customize compartments
· Double side>· 44 W x 3 3.5 D x 21 H cm. (17-1 / 2 x 13-1 / 8 x 8-1 / 4 in.)>· Durable aluminum handle, can support a lot of weight.>· Heavy-duty steel locking latch.>· Removable portable tray.>· Built-in storage compartment.>· Extra depth: increases storage capacity.
Product Summary: TACTIX 320042 – Mini Double-Sided Organizer
Core Specifications
Model: TACTIX 320042
Dimensions: Approximately 22.4 cm (W) × 16.4 cm (D) × 6 cm (H)
Design: Double‑sided organizer (like a book) with compartments on both sides—maximizing storage efficiency
Construction & Features
Crafted from durable plastic, lightweight and portable
Transparent lids on both faces enable quick identification of contents without opening the box
Equipped with removable dividers, allowing flexible compartment sizing to accommodate different parts
Secure latches keep contents safe and prevent accidental openings during transport
Practical Applications
Ideal for organizing screws, nuts, bolts, small fishing tackle, beads, or other tiny components—whether in workshops, craft areas, or during outdoor activities like camping or fishing
Overview
| Feature | Details |
|---|---|
| Model | TACTIX 320042 |
| Size | 22.4 × 16.4 × 6 cm |
| Sides | Double-sided compartments |
| Visibility | Transparent lids for quick content check |
| Flexibility | Removable dividers for compartment customization |
| Security | Robust latches and secure closure |
| Material | Durable, lightweight plastic |
| Common Uses | Small hardware, hobby parts, fishing tackle |