Spare parts storage box 17" 320043

Caution
Product Description
[Features]
· Slide-out bins with dividers
· Removable dividers to customize compartments
· Mini plastic tool box, American standard, model #320042 TACTIX, suitable for storing small spare parts, fishing bait, fishing rods, etc., adjustable storage compartment size
· Size (2 2.4* 16.4*6 cm)
· Strong, durable locking lid
· Lightweight, easy to carry
· Suitable for outdoor activities, hiking, camping, fishing
Product Summary: TACTIX 320043 – 17″ Drawer Organizer with Handle
Design & Organization
Type: Plastic tool organizer featuring two pull-out drawers and a compartmentalized top section for organizing small accessories
Top Section: Contains 11 compartments, with 8 adjustable dividers for customizable organization
Drawers: Two independent drawers each divided into four adjustable sections, offering flexible storage space for larger or frequently accessed items
Dimensions & Build
Size: Measures approximately 43.2 cm (W) × 35.5 cm (D) × 12 cm (H) (approx. 17″ × 14″ × 4.7″)
Material: Constructed from high-quality virgin plastic (polypropylene) for durability and resistance to cracking
Colors: Classic orange and black scheme, with a clear lid (top section) for easy visibility
Functional Features
Drawer Locks: Each drawer includes a locking mechanism to prevent accidental opening during handling or transport
Top Closure: Equipped with dual snap latches—securing the lid and top compartments safely
Handle: Integrated top handle for easy carrying, even when fully loaded
Typical Use & Applications
Excellent for organizing small parts such as screws, nails, connectors, bits, or crafting supplies.
Ideal for tradespeople, hobbyists, or DIY tasks—bringing structured portability to your toolkit
Overview
| Feature | Details |
|---|---|
| Model | TACTIX 320043 |
| Dimensions | ≈ 43.2 × 35.5 × 12 cm |
| Top Compartments | 11 total (8 adjustable) |
| Drawers | Two, each with 4 adjustable sections |
| Material | Virgin polypropylene (durable plastic) |
| Features | Clear top lid, drawer locks, double latches, integrated handle |
| Weight | ≈ 1.67 kg |
| Use Cases | Tools, parts, crafts, hobbyist accessories |
| Approx. Price | Varies by country (~$18–25 or regional equivalent) |