Spare parts storage box 12-1/8" 320027

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Various hardware solution
    · Removable dividers; side latches
    · Carry up to 3 at once
    · Organized stacking
    · 3 pc Items
    · Ideal for storing or transporting small parts in workshops, warehouses, garages, hobby rooms, and offices. Lightweight.
    · Removable for cleaning.
    · Side slide locks for easy stacking and handling.
    · Easy to move.

    The TACTIX 320027 is a versatile 3-piece interlocking organizer set designed for efficient storage and transport of small parts and tools.


    Product Overview

    • Model: TACTIX 320027

    • Dimensions per case: 31.5 cm (W) × 22.5 cm (D) × 6.7 cm (H)

    • Material: Durable polypropylene with transparent lids

    • Compartments: 18 individual sections across the three cases

    • Color: Black with orange dividers and latches

    • Weight: Approximately 1.42 kg


    Key Features

    • Interlocking Design: The three cases can be securely stacked and latched together, facilitating easy transport and storage.

    • Customizable Compartments: Removable dividers allow for flexible compartment sizes to accommodate various items.

    • Durable Construction: Made from high-quality polypropylene, ensuring longevity and resistance to wear.

    • Clear Visibility: Transparent lids provide easy identification of contents without opening the cases.


    Ideal Applications

    • Workshop Organization: Store and organize small tools, screws, nuts, bolts, and other hardware components.

    • Craft Supplies: Keep beads, buttons, and other small craft materials neatly arranged.

    • Hobby Storage: Ideal for organizing fishing tackle, model parts, or electronic components.


    Summary

    The TACTIX 320027 offers a practical solution for organizing and transporting small items.
    Its durable construction, customizable compartments, and interlocking design make it suitable for various applications, including workshops, crafts, and hobbies.
    With its transparent lids and secure latches, users can efficiently store and access their items, ensuring a clutter-free workspace.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat