Spare parts storage box, 4-way bag 320041

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Individual latches, to four separate storage areas
    · Removable dividers to customize compartments
    · 30.8 W x 22 D x 6.6 H cm (12-1 / 8 x 8-5 / 8 x 2-1 / 2 in)
    · Easy storage
    · Removable storage compartments; side latcheso Lift up to 3 at once
    · Stack neatlyo 3 pieces per set, stackable

    The TACTIX 320041 is a 15-inch (38 cm) quad-side tool storage and organizer box designed for versatile and secure storage of small tools and parts.


    Product Overview

    • Model: TACTIX 320041

    • Dimensions: 38 cm (W) × 30 cm (D) × 14.1 cm (H)

    • Material: Durable plastic with a black and orange color scheme

    • Compartments: Four separate storage areas, each with individual latches

    • Dividers: Removable dividers to customize compartment sizes

    • Handle: Integrated handle for easy portability


    Key Features

    • Quad-Side Design: Features four separate storage areas, each with individual latches, allowing for organized and secure storage of various tools and parts.

    • Customizable Compartments: Removable dividers enable users to adjust compartment sizes to suit different items.

    • Durable Construction: Made from high-quality plastic, ensuring long-lasting durability and resistance to wear.

    • Portability: Equipped with a sturdy handle for easy transport, making it convenient for both home and professional use.


    Ideal Applications

    • Workshop Organization: Store and organize small tools, screws, nuts, bolts, and other hardware components.

    • Craft Supplies: Keep beads, buttons, and other small craft materials neatly arranged.

    • Hobby Storage: Ideal for organizing fishing tackle, model parts, or electronic components.


     Summary

    The TACTIX 320041 offers a practical solution for organizing small tools and parts. Its durable construction, customizable compartments, and portable design make it suitable for various applications, including workshops, crafts, and hobbies.
    With its quad-side design and removable dividers, users can efficiently store and access their items, ensuring a clutter-free workspace.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat