Spare parts storage box 20 compartments 35cm 320032

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 20 Compartments
    · Removable dividers
    · Multipurpose plastic box, 20 compartments, American standard, model #320032 TACTIX
    · Size (35*27*5 cm)
    · 20 storage compartments (adjustable)* Made from grade A plastic, strong and beautiful

    The TACTIX 320032 is a versatile 20-compartment storage box designed for organizing small parts like screws, nuts, bolts, and other hardware.


    Product Overview

    • Model: TACTIX 320032

    • Dimensions: 35 cm (W) × 27 cm (D) × 5 cm (H)

    • Compartments: 20 individual sections with removable dividers for customizable storage

    • Material: Durable, transparent polypropylene (PP) plastic

    • Closure: Secure latches to keep contents safely enclosed

    • Weight: Approximately 0.5 kg


    Key Features

    • Customizable Storage: Removable dividers allow you to adjust compartment sizes to suit various items.

    • Durable Construction: Made from high-quality polypropylene, ensuring longevity and resistance to wear.

    • Clear Visibility: Transparent design enables easy identification of contents without opening the box.

    • Compact & Portable: Slim profile and lightweight design make it easy to carry and store.


    Ideal Applications

    • Workshop Organization: Store and organize small hardware components like screws, nuts, and washers.

    • Craft Supplies: Keep beads, buttons, and other small craft materials neatly arranged.

    • Hobby Storage: Ideal for organizing fishing tackle, model parts, or electronic components.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat