Spare parts storage box 14 compartments 320004

Caution
Product Description
[Features]
· 14 Compartments
· Removable dividers
· Multipurpose plastic box, 20 compartments, American standard, model #320032 TACTIX
· Size (35*27*5 cm)
· 20 storage compartments (adjustable)* Made from grade A plastic, strong and beautiful
Product Summary: TACTIX 320004 – 14‑Compartment Storage Box
Overview & Design
The TACTIX 320004 is a clear plastic storage box featuring 14 individual compartments, ideal for small parts like screws, nuts, and washers
Constructed from durable polypropylene (PP) material, it offers both sturdiness and light weight
Its transparent lid, combined with removable dividers, allows for customizable layout and quick content visibility without needing to open the box
Size & Dimensions
Measures approximately 19.5 cm wide × 16 cm deep × 5 cm high (about 7.7″ × 6.3″ × 2″)
The mid-size profile makes it a great fit for drawers, toolkits, or compact storage spaces.
Key Features at a Glance
| Feature | Details |
|---|---|
| Compartments | 14 individual slots with removable dividers |
| Material | Durable, lightweight polypropylene (PP), clear design |
| Size | 19.5 × 16 × 5 cm |
| Visibility | Transparent lid for easy identification of contents |
| Portability | Slim, compact, and lightweight for easy handling |
| Ideal For | Organizing nuts, bolts, washers, small electronics parts |
Use Cases
Perfect for workshops, home garages, hobby desks—anywhere small components need organization and quick access.
Great for anyone needing a slim storage solution that’s easy to carry or fit into tight spaces.