6IN1 TOOL BOX SET 320038

Caution
Product Description
[Features]
· 6 Organizers
· Removable trays
· Customizable compartments
· Multipurpose plastic box, 14 compartments, American standard, model #320004 TACTIX
· Size (19.5*16*5 cm)
· 14 storage compartments (adjustable)
· Made from grade A plastic, strong and beautiful
Product Overview: TACTIX 320038 – 6‑in‑1 Organizer Set
Configuration & Sizes
The set includes six individual organizers, each with unique dimensions, designed to meet diverse storage needs:
| Quantity | Dimensions (W × D × H) |
|---|---|
| 1 unit | 31 × 23 × 5.8 cm |
| 1 unit | 31 × 23 × 11.7 cm |
| 1 unit | 29 × 23 × 6 cm |
| 1 unit | 15.6 × 23 × 6 cm |
| 1 unit | 15.6 × 23 × 11.5 cm |
Build & Design Features
Plastic construction: Made from durable, lightweight, grade-A material in an orange-black color scheme. Easy to carry and visually distinctive.
Customizable storage: Each organizer includes internal trays and dividers that can be rearranged to suit various compartment needs.
Secure closures: All pieces feature strong front latches to keep contents securely in place.
Practical Applications
Perfect for organizing fasteners, craft supplies, small hardware, electronic components, and more—ideal for use in workshops, garages, offices, and craft spaces.
Summary at a Glance
| Feature | Description |
|---|---|
| Set Size | 6 individual organizers of varying sizes |
| Materials | Durable, lightweight plastic in orange/black |
| Organization | Removable internal trays/dividers for customization |
| Security | Latches on each piece to prevent opening |
| Weight | Approx. 2.5 kg with packaging |
| Best For | Small parts, hardware, crafts—modular, transportable storage |