Spare parts bag box 9BOX 320067

Caution
Product Description
[Features]
· Durable polycarbonate lid to identify contents
· Heavy duty aluminum latches
· Removable tubs
· Integrated weather-proof seal
· Built-in shock-absorbing feet
· 15-inch plastic tool box, American standard, model #320105 TACTIX
· Tool storage box
· With separate equipment storage tray
· American standard quality, strong and durable
· Can fit tools and various equipment perfectly
Product Overview: TACTIX 320067 – 9‑Compartments Plastic Organizer
Key Features & Specifications
Model: TACTIX 320067 — a portable, stackable small-parts organizer
Dimensions: Approximately 45.5 cm (W) × 37.5 cm (D) × 8 cm (H)
Compartments: Features 9 individual bins, ideal for storing screws, bits, or other small components. The inner dividers are removable for customization
Construction: Made from wear- and water-resistant plastic, designed for durability during everyday use
Secure Closure: Equipped with four strong latches on the front and sides to prevent accidental opening while in transit
Portability & Modularity: A solid carrying handle ensures convenient transport, while the design is stackable/interlockable, enabling efficient storage of multiple units
At-a-Glance Summary
| Feature | Details |
|---|---|
| Model | TACTIX 320067 |
| Size | Approx. 45.5 × 37.5 × 8 cm |
| Compartments | 9 bins, removable dividers |
| Material | Durable, water-resistant plastic |
| Closure System | 4-side latches for secure sealing |
| Mobility | Built-in handle, stackable design |
| Best For | Organizing hardware, parts, or small tools |
Ideal Applications
DIY and tradespeople will appreciate the flexible compartments for sorting nails, screws, and drill bits.
Hobbyists and crafters can neatly store beads, buttons, or model parts.
Workshops and home garages benefit from stackable storage that keeps everything accessible yet tidy.