Spare parts box 15"(37.5cm) 320034

Caution
Product Description
[Features]
· Organizers lock together
· Carry up to three organizers at once
· Slide lock
TACTIX 320034 Overview
What It Is
The TACTIX 320034 is a modular set of two plastic small-parts organizers that can interlock or be used separately depending on your needs.
Key Features
Modular Design: Contains two identical organizer units (each ~37.4 cm × 29.4 cm × 6.6–6.7 cm) that connect via slide-lock clips—allowing you to securely link up to three units together.
Compartments: Each unit includes 17 internal compartments. The dividers are removable, letting you reconfigure one or more larger storage areas.
Construction & Materials: Made from durable, heat-resistant PP plastic, with a transparent lid for quick content visibility. Its orange-black color and slim, lightweight profile (approximately 1.59 kg combined) make it both functional and easy to carry
Locking Mechanism: Features sturdy front latches and side slide-lock clips that secure items inside, preventing shifting during transport.
Specifications Summary
| Feature | Detail |
|---|---|
| Items in Set | 2 interlocking organizers |
| Dimensions (each) | ~37.4 × 29.4 × 6.6 cm (about 375 × 294 × 66 mm) |
| Compartments | 17 per box, with removable dividers |
| Material | High-strength, heat-resistant PP plastic |
| Lid Type | Transparent for quick visibility |
| Color | Orange and black |
| Weight (set) | About 1.59 kg |
| Locking System | Dual front latches + side interlock clips |
| Modular Capability | Connect up to three units for expanded storage |
Benefits & Ideal Use Cases
Flexible Organization: Great for storing screws, bolts, craft supplies, electronics components—especially where part sizes vary.
Customizable Storage Layout: Easily adapt compartment sizes to fit larger items when needed.
Expandable System: Snap multiple organizers together to build a tailored storage solution that grows with your needs.
Portable & Efficient: Lightweight and compact—designed for easy carrying and space-saving storage.