40.4 Cm (16 In.) Organizer Thick

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 15 Compartments
    · Removable tubs and dividers
    · Cam-action ABS latches

    The Tactix 320162 is a durable and versatile 16-inch (40.4 cm) tool organizer designed for efficient storage and easy access to small parts and tools.


    Product Overview

    • Dimensions: 40.4 cm (W) × 31.5 cm (D) × 9.7 cm (H)

    • Material: High-quality virgin plastic for enhanced durability and weather resistance

    • Compartments: 12 removable tubs in 5 sizes, including one with adjustable dividers

    • Latches: Dual Cam-action ABS latches for secure closure

    • Handle: Integrated handle for easy portability

    • Stackable: Designed for stable stacking with other Tactix organizers

    • Lockable: Compatible with a padlock for added security


    Key Features

    • Modular Storage: Removable tubs allow for customizable organization of various items.

    • Clear Lid: Transparent cover provides quick visibility of contents without opening.

    • Weather-resistant: Constructed to withstand outdoor conditions, making it suitable for workshops, garages, or job sites.

    • Secure Closure: Cam-action latches ensure contents remain secure during transport.

    • Stackable Design: Facilitates organized storage by allowing multiple units to be stacked securely.


     Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    • Electronics components and spare parts

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat