2 Pc Organizers Set With Frame Rack

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Plastic carry handle
    · Wall-mountable

    The Tactix 320180 is a modular, stackable storage system designed for organizing tools and small parts efficiently.
    It features two removable organizers, each with 12 compartments, providing flexibility and customization for various storage needs.


    Product Overview

    • Dimensions: 33.1 cm (W) × 32.1 cm (D) × 18.4 cm (H)

    • Material: High-quality polypropylene (PP)

    • Compartments: 2 organizers, each with 12 compartments

    • Weight: Approximately 1.5 kg

    • Color: Black with orange accents


    Key Features

    • Modular Design: Allows for stacking and interlocking with other Tactix organizers, enabling customizable storage solutions.

    • Removable Organizers: Each unit can be used independently or combined for larger storage needs.

    • Secure Latches: Features robust latches to keep contents secure during transport.

    • Wall-Mountable: Designed with mounting holes for easy installation on walls, saving workspace.

    • Durable Construction: Made from high-quality polypropylene for strength and longevity.


    Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    2 Pc Organizers Set With Frame Rack | TACTIX | MISUMI Thailand