Plastic Rack With 4 Organizers

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Modular system - Expands with your storage needs
    · Interlock multiple units - Vertically or horizontally
    · Wall-mountable
    · 4 Organizers - Each with 13 customizable compartments

    The Tactix 320670 is a modular storage system designed to organize small parts and tools efficiently.
    t features four removable organizers, each with 13 customizable compartments, allowing for flexible storage solutions. The system is wall-mountable and can be interlocked vertically or horizontally to expand with your storage needs.


    Product Overview

    • Dimensions: 37.8 cm (W) × 18 cm (D) × 32 cm (H)

    • Material: High-quality polypropylene

    • Compartments: 4 organizers, each with 13 compartments

    • Mounting: Wall-mountable with interlocking capability

    • Weight: Approximately 2.3 kg

    • Color: Orange and black


    Key Features

    • Modular Design: Allows for vertical or horizontal interlocking to expand storage capacity.

    • Wall-Mountable: Designed with holes for easy wall installation, saving workspace.

    • Customizable Compartments: Each organizer includes removable dividers to create compartments of various sizes.

    • Durable Construction: Made from sturdy polypropylene to withstand daily use.

    • Compact and Efficient: Optimizes space while providing ample storage for small parts and tools.


    Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    • Electronics components and spare parts

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat