13-Compartments Storage Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 13 Compartments
    · Removable dividers
    · Can be stacked
    · Made by PP

    The Tactix 320652 is a versatile 13-compartment storage box designed for organizing small parts such as screws, nuts, bolts, beads, or fishing tackle.
    Its transparent polypropylene construction allows for easy visibility of contents, making it ideal for both workshop and hobby use.


    Product Overview

    • Dimensions: 32.3 cm (W) × 18 cm (D) × 5.2 cm (H)

    • Material: Transparent polypropylene (PP)

    • Compartments: 13 compartments with removable dividers for customizable storage

    • Weight: Approximately 0.4 kg

    • Color: Clear lid with orange latches

    • Stackable: Yes, units can be stacked for space-saving storage


    Key Features

    • Customizable Storage: Removable dividers allow for flexible compartment sizes to suit various storage needs.

    • Durable Construction: Made from high-quality transparent polypropylene for strength and longevity.

    • Secure Closure: Features robust latches to keep the organizer securely closed during transport.

    • Portable Design: Lightweight and equipped with a handle for easy carrying.

    • Stackable Design: Allows for efficient storage by stacking multiple units.


    Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    13-Compartments Storage Box | TACTIX | MISUMI Thailand