46 Cm (18 In.) Tall Plastic Tool Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 7 Compartments
    · Removable dividers
    · Ideal for small part storage
    · Plastic handle and latches

    The Tactix 320144 is a versatile 18-inch plastic tool box designed for organizing and storing small parts and tools.
    Its compact size and customizable compartments make it ideal for both professional and home use.


    Product Overview

    • Dimensions: 46 cm (W) × 16.5 cm (D) × 12.2 cm (H)

    • Material: Durable plastic construction with a transparent lid

    • Compartments: 7 removable dividers for customizable storage

    • Latches: Plastic latches for secure closure

    • Handle: Plastic handle for easy carrying

    • Weight: Approximately 1.2 kg


    Key Features

    • Customizable Storage: Removable dividers allow for flexible compartment sizes to suit various storage needs.

    • Durable Construction: Made from high-quality plastic for strength and longevity.

    • Transparent Lid: Provides visibility of contents without opening the box.

    • Secure Closure: Plastic latches ensure the box stays closed during transport.

    • Portable Design: Lightweight with a convenient handle for easy carrying.


    Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat