Heavy Duty Organizer - 9 Tubs

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Removable tubs to customize compartments
    · Heavy-duty aluminum latches
    · Unique lid design keeps contents in allocated tubs

    The Tactix 320060 9-Tub Heavy Duty Organizer is a durable storage solution designed for organizing small parts such as screws, nuts, bolts, beads, or fishing tackle.
    Its robust construction and customizable compartments make it ideal for both professional and home use.


     Product Overview

    • Dimensions: 43.2 cm (W) × 33.2 cm (D) × 12.5 cm (H)

    • Material: Polypropylene (PP) base and tubs; polycarbonate (PC) lid

    • Compartments: 9 removable tubs for customizable storage

    • Latches: Heavy-duty aluminum latches for secure closure

    • Weight: Approximately 2.25 kg

    • Color: Black base with orange tubs and clear lid


     Key Features

    • Removable Tubs: Customize compartment sizes to suit various storage needs.

    • Heavy-Duty Latches: Ensure secure closure and durability.

    • Transparent Lid: Allows for easy identification of contents without opening the organizer.

    • Portable Design: Equipped with a handle for easy carrying.


     Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat