Plastic Organizer Set 4 In 1

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 4 Organizers
    · Removable trays
    · Customizable compartments
    · Snap-shut latches

    The Tactix 320020 4PC Flex Storage Set is a versatile organizer designed to manage small parts like screws, nuts, bolts, beads, and fishing tackle.
    This set includes four stackable organizers, each equipped with customizable compartments and snap-shut latches for secure storage.


     Product Overview

    • Set Contents:

      • Two organizers measuring 15.6 × 23 × 6 cm

      • One organizer measuring 15.6 × 23 × 11.5 cm

      • One organizer measuring 29 × 23 × 6 cm

    • Material: Durable plastic with transparent lids and orange snap-shut latches

    • Features:

      • Removable trays for flexible storage options

      • Customizable compartments using adjustable dividers

      • Stackable design for efficient storage

    • Ideal For: Organizing small hardware, craft supplies, fishing tackle, and more


     Ideal Applications

    This organizer set is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat