25 Cm (10 In.) Organizer

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 18 Compartments
    · Removable dividers

    The Tactix 320017 is a compact, 18-compartment organizer designed for storing small parts such as screws, nuts, bolts, beads, or fishing tackle.
    Its transparent polypropylene construction allows for easy visibility of contents, making it ideal for both workshop and hobby use.


     Product Overview

    • Dimensions: 25.5 cm (W) × 21 cm (D) × 4 cm (H)

    • Material: Transparent polypropylene (PP)

    • Compartments: 18 total, with removable dividers for customization

    • Weight: Approximately 0.3 kg

    • Color: Clear


     Key Features

    • Adjustable Compartments: Customize compartment sizes to suit various storage needs.

    • Secure Closure: Features a robust latch to keep the organizer securely closed during transport.

    • Transparent Design: Allows for easy identification of contents without opening the organizer.

    • Compact & Portable: Lightweight and easy to carry, making it suitable for both home and on-the-go use.


     Ideal Applications

    This organizer is perfect for storing:

    • Small hardware items like screws, nuts, and bolts

    • Craft supplies such as beads, buttons, and threads

    • Fishing tackle components like hooks, lures, and swivels

    • Office supplies like paper clips, push pins, and rubber bands

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat