Storage Box - 5 Compartments (S)

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 5 Compartments
    · Removable dividers

    The Tactix 320002 is a compact and durable 5-compartment organizer designed for storing small parts such as screws, nuts, bolts, and washers.
    Ideal for use in workshops, garages, hobby rooms, and offices, it offers a practical solution for keeping small items organized and easily accessible.


     Dimensions & Capacity

    • External Dimensions: 19 cm (W) × 11.5 cm (D) × 3 cm (H)

    • Material: High-quality, impact-resistant polypropylene

    • Compartments: 5 total, with 4 adjustable and 1 fixed

    • Weight: Approximately 0.2 kg

    • Color: Transparent lid with orange latches


     Key Features

    • Removable Dividers: Allows for customizable compartment sizes to suit various storage needs.

    • Secure Latch: Features a robust latch to keep the organizer securely closed during transport.

    • Clear Lid: The transparent lid provides easy visibility of contents without opening the organizer.

    • Compact Design: Lightweight and portable, making it easy to carry and store.


     Ideal Applications

    This organizer is perfect for storing small parts such as:

    • Screws, nuts, and bolts

    • Washers and fasteners

    • Craft supplies and hobby materials

    • Office supplies like paper clips and push pins

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat