38 Cm (15 In.) Organizer

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 21 Compartments
    · Removable dividers

     Tactix 320001 – 15" Portable Organizer

     Dimensions & Capacity

    • External Dimensions: 38 cm (W) × 31 cm (D) × 6 cm (H)

    • Material: Durable, impact-resistant plastic

    • Weight: Approximately 1.1 kg

    • Color: Black base with transparent lid and orange latches

     Key Features

    • 21 Compartments: Includes 21 compartments, with 19 adjustable and 2 fixed, allowing for customizable storage configurations

    • Removable Dividers: Equipped with removable dividers to adjust compartment sizes as needed

    • Secure Closure: Features a double latch system to keep the lid securely closed during transport

    • Transparent Lid: The clear lid provides easy visibility of contents without opening the organizer

    • Portable Handle: Built-in handle for easy carrying and portability

    Ideal Applications

    This organizer is suitable for storing small parts such as screws, nuts, bolts, washers, and other hardware items. It's ideal for use in workshops, garages, hobby rooms, and offices, providing a compact and organized solution for tool storage.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat