13 In. Heavy Duty Organizer - 6 Tubs

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Removable tubs to customize compartments
    · Heavy-duty aluminum latches
    · Unique lid design keeps contents in allocated tubs

     Tactix 320062 – 13" Heavy-Duty Organizer

     Dimensions & Capacity

    • External Dimensions: 33.2 cm (W) × 33.2 cm (D) × 11.1 cm (H)

    • Material: High-quality polypropylene body with a transparent polycarbonate lid

    • Weight: Approximately 1.6 kg

    • Color: Black with orange accents

    • Capacity: 338 cubic inches 

     Key Features

    • Removable Tubs: Includes six removable tubs to customize compartment sizes for various tools and accessories

    • Heavy-Duty Latches: Equipped with aircraft-grade aluminum latches for secure closure

    • Impact-Resistant Lid: The clear polycarbonate lid allows for easy visibility of contents and is designed to prevent shifting of items 

    • Modular Design: Integrated side locks allow for multiple organizers to be locked together, facilitating easy transport 

     Ideal Applications

    This organizer is suitable for storing small parts such as screws, nuts, bolts, and other fasteners. It's ideal for use in workshops, garages, hobby rooms, and offices, providing a compact and organized solution for tool storage.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    13 In. Heavy Duty Organizer - 6 Tubs | TACTIX | MISUMI Thailand