45.7 Cm (18 In.) 5-Drawer Tool Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · All-steel construction
    · 4 Tray with cantilever function

     Tactix 321222 – 18" 5-Drawer Steel Tool Box

     Dimensions & Capacity

    • External Dimensions: 45.7 cm (W) × 20.3 cm (D) × 21 cm (H)

    • Material: Durable steel construction with electrostatic paint finish

    • Color: Orange body with black accents

    • Weight: Approximately 2.5 kg

     Key Features

    • 5-Drawer Design: Provides ample storage space for various tools and accessories

    • Cantilever Function: Features 4 trays with a cantilever function for easy access to tools

    • Secure Latch: Equipped with a latch to keep the box securely closed during transport

    • Ergonomic Handle: A sturdy handle on top allows for easy portability

     Product Information

    • Model: 321222

    • Brand: Tactix

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat