45.7 Cm (18 In.) 3-Drawer Tool Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · All-steel construction
    · 2 Tray with cantilever function

    Tactix 321221 – 18" 3-Drawer Steel Tool Box

    Dimensions & Capacity

    • External Dimensions: 45.7 cm (W) × 20.3 cm (D) × 16 cm (H)

    • Material: All-steel construction for durability

    • Color: Orange body with black accents

    • Weight: Approximately 2.5 kg

    Key Features

    • 3-Drawer Design: Offers three drawers for organized storage of tools and accessories

    • Cantilever Function: Includes two trays with a cantilever function for easy access to tools

    • Steel Construction: Built with all-steel materials for strength and longevity

    • Portable Handle: Equipped with a sturdy handle for easy transportation

    • Lockable Latch: Features a lockable latch to secure the contents

     Product Information

    • Model: 321221

    • Brand: Tactix

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat