40 Cm (16 In.) 2-Drawer Steel Tool Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · All-steel construction
    · Comfort-grip handle for easy portability

    Tactix 321111 – 2-Drawer Steel Tool Box

    Dimensions & Capacity

    • External Dimensions: 47 cm (W) × 22 cm (D) × 26 cm (H)

    • Material: High-quality steel construction for durability and strength

    • Weight: Approximately 6.0 kg

    • Color: Black

    Key Features

    • Dual Drawers: Equipped with two drawers for organized storage of tools and accessories

    • Aluminum Rails: Smooth aluminum rails ensure easy sliding of drawers without obstruction

    • Steel Clamps: Features steel clamps on both sides to secure the top lid, enhancing safety during transport

    • Comfort-Grip Handle: A sturdy handle on top allows for easy portability

    Product Information

    • Model: 321111

    • Brand: Tactix

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat