38 Cm (15 In.) Steel Gadget Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · All-steel construction
    · Comfort-grip handle for easy portability

     Tactix 321109 – 15" Metal Toolbox

     Dimensions & Capacity

    • External Dimensions: 38 cm (W) × 15 cm (D) × 10 cm (H)

    • Material: Durable metal construction

    • Weight: Approximately 1.5 kg

    • Locking Mechanism: Equipped with a steel clasp that can be secured with a padlock for added security 

     Key Features

    • Secure Closure: Features a central steel clasp that can be locked with a padlock, ensuring tools are safely stored

    • Durable Construction: Made from robust metal, offering resistance to wear and tear

    • Compact Size: Ideal for storing small tools like screws, wrenches, and screwdrivers

    • Easy Maintenance: Smooth interior surfaces make it easy to clean

    • Portable Design: Lightweight and easy to carry, suitable for both home and professional use

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat