15 L Household Medicine Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Made from high quality, durable plastic
    · Soft-grip carry handle
    · Lift - out carry tray
    · Ideal container to hold first aid supplies or family medicine

     Tactix 320268 – 15L Clear Storage Box

    Dimensions

    • External Dimensions: 40.4 cm (W) × 30.4 cm (D) × 18.7 cm (H)

    • Capacity: 15 liters

    • Maximum Load: 10 kg

    • Material: Durable plastic with a transparent body and red lid


       Key Features

    • Secure Closure: Features a lockable lid to prevent unauthorized access, especially important for households with children.

    • Removable Tray: Comes with a lift-out tray insert, ideal for organizing small items like medications or accessories.

    • Stackable Design: Allows for efficient storage by stacking multiple units.

    • Easy Identification: Transparent body enables quick visual identification of contents.

    • Ergonomic Handle: Equipped with a soft-grip handle for comfortable carrying.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    15 L Household Medicine Box | TACTIX | MISUMI Thailand