22L Clear Storage Box

Caution
Product Description
[Features]
· Soft-grip carry handle
· Lift-out tray insert
· Made from high quality, durable plastic
· Modular, stack multiple units to customise storage
· Integrate clip latches
Tactix 320266 – 22 L Clear Storage Box: Quick Summary
Here are the key specifications and features:
Model Number: 320266 (“22 L Clear Storage Box”)
Capacity & Dimensions:
Volume: 22 liters
Dimensions: 40.4 cm (W) × 30.4 cm (D) × 25.7 cm (H)
Material:
Made from high-quality, durable plastic, with a transparent body for visual content check and an orange-colored lid for easy recognition
Portability Features:
Soft-grip carry handle for comfortable transport
Clip latches integrated into the design to secure the lid
Internal Organization:
Includes a lift-out tray insert, ideal for organizing small parts such as screws, bolts, or accessories
Stackable & Modular Design:
Can be stacked neatly with other units to customize and maximize storage space
Feature Table
| Specification | Details |
|---|---|
| Model Number | 320266 |
| Capacity | 22 L |
| Dimensions (W×D×H) | 40.4 × 30.4 × 25.7 cm |
| Material | Transparent, durable plastic (orange lid) |
| Carrying Feature | Soft-grip handle |
| Closure Mechanism | Clip latches |
| Internal Organizer | Lift‑out tray insert |
| Stackable | Yes, modular and stackable |