15 L Clear Storage Box

Caution
Product Description
[Features]
· Soft-grip carry handle
· Lift-out tray insert
· Made from high quality, durable plastic
· Modular, stack multiple units to customise storage
· Integrate clip latches
Overview: Tactix 320264 – 15 L Clear Storage Box
The Tactix 320264 is a compact, portable storage solution designed for organizing tools, small parts, or other items efficiently. Here’s a breakdown of its key specifications:
Capacity: 15 liters, offering a decent storage size while maintaining portability. Dimensions:
40.4 cm (W) × 30.4 cm (D) × 18.7 cm (H)
Material: Constructed from high-impact plastic. The body is transparent, allowing quick visual identification of contents, while the lid is in Tactix-clearly branded orange.
Handle & Portability: Features a soft-grip handle and side handles, making it easy to carry from one place to another.
Closure System: Equipped with clip latches on the sides to ensure secure closure—preventing accidental opening.
Internal Organization: Includes a removable tray, perfect for sorting small parts or accessories separately within the main compartment.
Stackable Design: These boxes can be stacked neatly on top of one another, optimizing vertical storage space and organization systems.
Summary Table
| Specification | Details |
|---|---|
| Model Number | 320264 |
| Capacity | 15 liters |
| Dimensions (approx.) | 40.4 × 30.4 × 18.7 cm (15⅞″ × 12″ × 7⅜″) |
| Material | Transparent, high-impact plastic; orange lid |
| Handles | Soft-grip central handle + side handles |
| Closure | Secure clip latches |
| Internal Tray | Includes removable organizing tray |
| Stackability | Yes, designed to stack securely |