3.5 L Clear Storage Box

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · 6x Removable storage tubs
    · Made from high quality, durable plastic
    · Modular, stack multiple units to customise storage
    · Integrate clip latches

    Overview

    The TACTIX 320260 is a compact storage organizer, designed to help with sorting and storing small tools, parts, or craft items.


    Key Features

    • Capacity & Size: Holds up to 3.5 liters, with dimensions approximately 38.8 cm (W) × 14.4 cm (D) × 11 cm (H) 

    • Compartments: Includes six removable orange-colored storage tubs, allowing for flexible organization 

    • Material & Durability: Made from high-quality, durable plastic; transparent body for easy viewing of contents

    • Stackable Design: Units are modular and can be stacked securely, making it space-efficient

    • Latching Mechanism: Equipped with clip-style latches for secure closure 


    Applications & Convenience

    • Ideal for storing screws, bolts, small hardware, craft supplies, electronic components, and other small items in workshops, garages, offices, or craft spaces.

    • Its modular design allows for expanded storage space by stacking or combining multiple units. Visibility and organization make it practical and user-friendly.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat