35 L Clear Storage Box

Caution
Product Description
[Features]
· 4x Wheels
· Made from high quality, durable plastic
· Modular, stack multiple units to customize storage
· Integrate clip latches
Specification Overview: Tactix 320280 – 35 L Clear Storage Box
Dimensions & Capacity
Volume: 35 liters
Size: 58 cm (Width) × 37.5 cm (Depth) × 23.5 cm (Height)
Material & Build
Material: Made from high-quality, durable transparent plastic—allowing easy visibility of contents while offering strong impact and scratch resistance
Mobility & Handling
Equipped with four wheels for effortless rolling, even when fully loaded
Features integrated clip latches for secure closure and easy opening
Modularity & Stacking
Designed to be modular and stackable, letting you stack multiple units securely to scale your storage without slippage
Additional Details
One retailer lists a gross weight of approximately 1.23 kg
Quick Specs Summary
| Specification | Details |
|---|---|
| Model Number | 320280 |
| Capacity | 35 L |
| External Dimensions | 58 × 37.5 × 23.5 cm |
| Material | Transparent, durable plastic (scratch- and impact-resistant) |
| Mobility Features | 4× wheels for easy movement |
| Closure Mechanism | Clip latches |
| Stackability | Designed to stack securely |
| Approximate Weight | ~1.23 kg (gross) |