76 Cm Wall Cabinet 2 Door

Caution
Product Description
[Size]
· 10 W x 125 D x 55 H mmIncludes: 6 pc hooks
Specifications: Tactix 326118 – 76 cm (30 in) Wall Cabinet, 2‑Door
Model: 326118 – 76 cm Wall Cabinet with 2 Doors (also described as 30 in Wall Cabinet, 2‑Door)
Key Features:
Construction: Made from all‑steel, offering durability and suitability for workshop or garage environments
Dimensions: Measures 76 cm wide × 19 cm deep × 60 cm high
Included Accessories: Comes with 6 piece hooks, ideal for hanging tools or accessories inside the cabinet
Quick Overview Table
| Specification | Details |
|---|---|
| Model No. | 326118 |
| Dimensions (W × D × H) | 76 cm × 19 cm × 60 cm |
| Construction | All‑steel |
| Included Hardware | 6 hooks for internal hanging |