40 Cm (15-3/4 In.) Steel Hip Roof Box

Caution
Product Description
[Features]
· All-steel construction
· Comfort-grip handle for easy portability
Specifications for Tactix 321110 – 40 cm (16") Steel Hip Roof Box
Based on official and retailer sources, here’s a detailed breakdown:
Model Number: 321110 — specifically referred to on the Tactix site as the "40 CM (15‑3/4 IN.) Steel Hip Roof Box."
Dimensions:
Width: 40 cm (15.74 in)
Depth: 18 cm (7.08 in)
Height: 20 cm (7.87 in)
Material:
All‑steel construction—built for durability.
Handle:
Comfort‑grip handle for easy portability. Latch & Security:
Large draw bolt latch featuring a padlock eye, offering additional security.
Storage Volume:
Approximately 0.027 cubic meters, which equals about 1,641 cubic inches.
Quick Specs Table
| Specification | Details |
|---|---|
| Model Number | 321110 |
| External Dimensions (W × D × H) | 40 cm × 18 cm × 20 cm (15.74″ × 7.08″ × 7.87″) |
| Construction Material | All‑steel |
| Handle | Comfort‑grip steel handle |
| Latch & Security | Large draw bolt latch; padlock-compatible |
| Storage Volume | ~0.027 m³ (~1,641 in³) |