4Pc Flex Storage Set

Caution
Product Description
Product Specifications: Tactix 4‑PC Flex Storage Set (Model 326280)
Construction: Rugged steel body with a heavy‑duty plastic top and bottom components for added durability.
Drawer Design: Equipped with grease‑resistant EVA liners inside the drawers to keep tools securely in place.
Trim: Finished with aluminum trim on the drawers and doors.
Modularity: Designed to interlock with other Flex chests and cabinets, allowing you to build a customized storage system tailored to your needs.
Security: Includes a key lock for security—ideal for both workplace safety and transporting tools.
Model Info: Listed under Item no. 326280, though specific dimensions weren’t provided in the available source.
Summary Table
| Specification | Detail |
|---|---|
| Model Number | 326280 |
| Material | Steel construction; heavy‑duty plastic top and bottom |
| Drawer Features | Grease-resistant EVA liners |
| Trim | Aluminum door and drawer trim |
| Modularity | Interlocks with other Flex chest and cabinets |
| Security | Includes key lock for secure access |