DEXERIALS silicone adhesive L6301 (SONY silicone)

Brand :
DEXERIALS

Caution

    Product Description

    DEXERIALS Silicone Adhesive L6301 Summary

    DEXERIALS Silicone Adhesive L6301

    Product Overview

    • Type: Silicone-based adhesive / sealant
    • Model: L6301
    • Features:
      • Non-acidic: Silicone grout type without acid (safe for sensitive components)
      • High Quality: Manufactured in Japan, known for durability and reliability
      • Long-lasting: Widely accepted in the industry, lasts long without peeling
      • Weather & Heat Resistant: Can withstand harsh weather and high temperatures (~150°C)
      • Clear, White, Black, Aluminum Colors: Available in multiple colors
      • Specific Gravity: 1.03 (at 25°C)
      • Vapour Pressure: Slight (at 25°C)
      • Vapour Density: >1 (Air = 1.0)
    • Applications: Industrial use, bonding, sealing, and insulation, especially where flexibility and resistance are needed

    Industry Acceptance

    • Trusted and widely used in construction, electronics, and other industrial fields
    • Suitable for electronics, construction, and other fields needing a durable, non acidic silicone adhesive

    DEXERIALS Silicone Adhesive L6301 is a high-quality, neutral, and weather-resistant silicone adhesive, valued for its safety on sensitive materials, long-lasting adhesion, and versatility across many industries.

    Specifications

    • Type: Silicone rubber-based adhesive/sealant
    • Model: L6301
    • Form: Odorless liquid, neutral (non-acidic)
    • Appearance: Clear, white, or black (varies by SKU)
    • Package Size: Commonly available in 330ml cartridges
    • Specific Gravity: 1.03 (at 25°C)
    • Vapour Pressure: Slight (at 25°C)
    • Vapour Density: >1 (Air = 1.0)
    • Temperature Resistance: Withstands high temperatures (up to approx. 150°C)
    • Manufacturer: Dexerials Corporation (Japan)

    Benefits

    • Non-acidic formula: Safe for use on sensitive materials, including metals and electronics, as it does not corrode.
    • High durability: Maintains adhesion and flexibility over long periods without peeling or cracking.
    • Weather and heat resistant: Excellent performance in harsh environments, including exposure to UV, moisture, and heat.
    • Wide industry acceptance: Trusted in professional construction, electronics, automotive, and industrial applications.
    • Easy application: Available in user-friendly cartridges; suitable for sealing, bonding, and insulating.
    • Odorless: Suitable for indoor use and confined spaces.

    Typical Applications

    • Bonding and sealing in construction
    • Insulation and protection in electronics
    • Automotive gasketing and sealing
    • General industrial adhesive tasks
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat