Electric drill 1/4" D6VA

Brand :
HITACHIKOKI

Caution

    Product Description

    [Features]
    · Chuck capacity: 10 mm (3/8'')
    · Maximum drilling capacity:
    · Drilling capacity in steel: 10 mm (3/8'')
    · Drilling capacity in wood: 25 mm (1'')
    · Input power: 450 watts
    · No-load speed: 0–3,200 RPM
    · Tool length: 227 mm (8-15/16'')
    · Net weight: 1.2 kg

    HIKOKI Electric Drill Model D6VA – 1/4 Inch, 240W

    • Input Power: 240 watts

    • No-load Speed: 0–4,500 RPM

    • Chuck Capacity: 0.5–6.5 mm

    • Drilling Capacity:

      • Steel: 6.5 mm (1/4 inch)

      • Wood: 9 mm (3/8 inch)

    Features:

    • Forward and reverse switch

    • High-quality metal housing

    • Easy-to-use push-button variable speed control

    • Electronically controlled variable speed for precise pilot drilling

    • Compact and ergonomic design

    • Durable cylindrical housing

    • Net Weight: 0.9 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat