MULTI VOLT(36V) Cordless Jig Saws - CJ36DA (Exclude Battery)

Caution
Product Description
[Features]
・ Best in class*1 cutting performance even superior to corded tools*2,3
・ Auto Mode
・ Tool-less Blade Change
・ LED light On-Off function (CJ36DB)
As cordless toolsBest in class*1 cutting performance even superior to corded tools*2,3
Owing to a highly effcient brushless motor and high power MULTI VOLT battery, these products offer the performance.
Cutting Speed Comparison (approx.)*2,3
MDF 24mm thick, blade No.41, orbital position Ⅲ, maximum speed, 20N of thrust force.

SPCC 2mm thick, blade No.41, orbital positionⅠ, speed dial 3, 20N of thrust force.

Cutting under Heavy Load
- Low vibration leads Smooth Cutting
- High thrust force enables Cutting under Heavy Load
2X12 SPF, blade No.41, orbital position Ⅲ, maximum speed, 30N of pushing force (excluding its own weight).

- As of October 2019. Among cordless jig saws made by leading power tool manufacturers. (Survey by Koki Holdings)
- Vs. the existing model CJ160V.
- Vs. the existing model CJ160VA.
Auto ModeLow speed at startup makes it easy to align the blade to the cut line

When the machine is under load, the speed is automatically switched from 1,400/min to 3,500/min.

Selective 2-Mode Speed
| Mode | Dial | Speed (approx.) |
|---|---|---|
| Standard Mode | 1 - 5 | 800 - 3,500/min |
| Auto Mode | A | No load: 1,400/min Under load: 3,500/min |
Tool-less Blade Change
- For allowing blade change without a tool.

LED light On-Off function (CJ36DB)
- Convenient for cutting the underneath of a workpiece.

Switch on Both Sides (CJ36DB)
- Provides better operation in any grip position.

Can be connected to a dust extractor(Adapter sold separately)

Constant Speed Controlto maintain the speed
Other features
- 4-Stage Orbital Operation
- On-lock Switch (CJ36DA)
- Variable Speed Control
- Blower Function
Specifications
| Model | CJ36DA | CJ36DB | |
|---|---|---|---|
| Capacity | Wood | 160mm | |
| Mild Steel | 10mm | ||
| Stainless Steel | 3.2mm | ||
| Min. Cutting Radius | 25mm | ||
| Max Cutting Angle | 45° Right/Left | ||
| Voltage | 36V | ||
| Stroke | 26mm | ||
| No-Load Speed | 800 - 3,500/min | ||
| Overall Length | 277mm | 298mm | |
| Weight*1 | 2.7kg with BSL36A18 3.0kg with BSL36B18*2 | 2.7kg with BSL36A18 2.9kg with BSL36B18*2 | |
| Vibration Total Values*3 (Triax Vector Sum) | Cutting Boards | Vibration emission value ah, B = 8.4m/s2 Uncertainty K = 1.5m/s2 | Vibration emission value ah, B = 6.9m/s2 Uncertainty K = 1.5m/s2 |
| Cutting Sheet Metal | Vibration emission value ah, M = 4.5m/s2 Uncertainty K = 1.5m/s2 | Vibration emission value ah, M = 4.8m/s2 Uncertainty K = 1.5m/s2 | |
| Standard Accessories*4 | 2 Batteries (BSL36A18), Charger (UC18YSL3), Blade, Splinter Guard, Chip Cover, Dust Collector(for Europe), 2 Battery Covers, Carrying Case | ||
- Weight according to EPTA-Procedure 01/2014.
- Sold separately.
- The measured values were determined according to EN62841.
- Standard accessories vary by country or area.