MULTI VOLT(36V) Cordless Router - M3612DA (Exclude Battery)

Caution
Product Description
[Features]
・ Compact and Lightweight
・ Faster than a Corded Router
・ Easy to Access Lock-On Switch on a Handle
・ Newly Designed Locking Lever
・ Dual LED Lights
Compact and Lightweight
The M3612DA cordless router is designed for smooth groove cutting, window cutting, shaping and more, providing easy maneuverability with its compact size and light weight.

Faster than a Corded Router
With a 36V MULTI VOLT battery and brushless motor, The M3612DA are incredibly powerful and capable of handling heavy workloads and cuts even faster than a corded model.
Compatible with 12, 8, 6mm or 1/2", 1/4" bits.*1Cutting Speed Comparison
Plunge cutting of 12mm think plywood with 50N pressing force
- Collet diameter varies by region.
- Value shown is for reference only and may vary according to the battery's state of charge and operating conditions.
Easy to Access Lock-On Switch on a Handle
Two actions to activate the tool for added safety

Newly Designed Locking Lever
For Easier and More Precise Depth Adjustment


Dual LED Lights
For Excellent Visibility

Spindle Lock
For Easy Bit Change

Speed Control Dial
For Various Applications

Dust Collection Adapter Set
For use with a Vacuum Cleaner

Runtime per Charge*
| Work | Ah | Runtime per Charge* | |
|---|---|---|---|
| Plywood routing (8mm straight bit) | 9mm in depth | 2.5Ah | Approx. 60m |
| 12mm in depth | 2.5Ah | Approx. 45m | |
- The values are shown for reference purposes and may vary according to materials and conditions.
Specifications
| Collect Chuck Capacity*1 | 12mm, 8mm, 6mm or 1/2", 1/4" | |
|---|---|---|
| Main Body Stroke | 50mm | |
| Battery Voltage | 36V | |
| No Load Speed | 11,000 - 25,000/min | |
| Dimensions (with BSL36A18) | Overall Length | 148mm |
| Height | 280mm | |
| Overall Width | 275mm | |
| Weight (with Dust Collector)*2 | 3.8kg (with BSL36A18) 4.1kg (with BSL36B18)*3 | |
| Standard Accessories*4 | 2 Batteries (BSL36A18),Charger (UC18YSL3), Collet Chucks, Chuck Sleeve, Template Guide, Wrench, Straight Guide Ass'y, Dust Collection Adapter Set, Battery Cover, Carrying Case | |
- Collet diameter varies by region.
- Weight: according to EPTA-Procedure 01/2014.
- Sold separately.
- Standard accessories vary by country or area.