18V Cordless Jig Saw - CJ18DA

Caution
Product Description
[Features]
・ Faster Cutting Speed
・ Smooth Straight and Curved Cuts
・ Tool-less Blade Change
・ Compact Design
・ LED Light
Faster Cutting Speed
Cutting Speed Comparison
HiKOKI's new cordless Jig Saw, CJ18DA, comes with improvements in the plunger shaft and orbital function to make cutting smoother and easier.
MDF 24mm thick, blade No.41,orbital position Ⅲ, maximum speed, 20N of thrust force
Smooth Straight and Curved Cuts
The new Jig Saws feature a mechanism which allows rigid and stable clamping of the saw blade, leading to smooth straight and curved cuts.

Tool-less Blade Change
An easy to use, large lever allows quick and easy blade change without a tool.


Compact Design
Provides easier and more convenient handling compared to previous models.

LED Light
Illuminates the blade edge.

Blower Function
Provides a clear view over the cutting line.

4-Stage Orbital Action
Allows the user to select the aggressiveness of the cut most suitable for the work material.
Specifications
| Capacity | Wood | 135mm |
|---|---|---|
| Mild Steel | 10mm | |
| Min. Cutting Radius | 25mm | |
| Max Cutting Angle | 45° Right / Left | |
| Voltage | 18V | |
| Stroke | 26mm | |
| No-Load Speed | 0 - 2,500/min | |
| Overall Length | 266mm | |
| Weight*1 | 2.5kg (with BSL1850C) 2.9kg (with BSL36B18)*2 | |
| Vibration*3 | 7.5 m/s2 (particle board) | |
| Standard Accessories*4 | 2 Batteries (BSL1850C), Charger (UC18YFSL), Blade No.41, Hex. Bar Wrench 4mm, Splinter Guard, Dust Collector (for Europe), Battery Cover, Carrying Case | |
- Weight according to EPTA-Procedure 01/2014.
- Sold separately.
- The measured values were determined according to EN62841.
- Standard accessories vary by country or area.