Battery 12V 2.5Ah BSL1225M
Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· 18V 5.0Ah slide-type lithium-ion battery
· Charging time: 32 minutes with UC18YSL3 charger
· Compatible with all 18V slide-type chargers
· Dimensions: 97 x 71 x 76 mm (Length x Height x Width)
| Specification | Details |
|---|---|
| Battery voltage | 10.8 V |
| Battery capacity | 2.5 Ah |
| Weight | 0.22 kg |
| Overall height | 42 mm |
| Overall length | 86 mm |
| Overall width | 65 mm |
| Applicable Charger | UC12SL |
| Battery level indicator | Yes |