Battery 18V 5.0Ah 376314BSL1850C (THA)

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· Battery Component: Lithium-ion
· Subtype: Battery
· Type: Battery
· Voltage and Capacity: 36V–2.5Ah / 18V–5.0Ah
· Dimensions: 116 x 69 x 76 mm (4-9/16” x 2-23/32” x 2-63/64”)
· Charging Time: Approximately 32 minutes (when using UC18YSL3)
· All chargers are compatible with slide-type lithium-ion batteries