18V Cordless Impact Driver Set WH18DA

Brand :
HITACHIKOKI
Caution
Product Description
[Features]
· Easy to Use in Tight Spaces
· Compact & Lightweight
· Built-in LED Light
· Runtime per Charge*
Easy to Use in Tight Spaces
18V Performance in a Compact Design

- When tightening an M14 high tension bolt (Grade 12.9) for three seconds with a socket adapter and a hexagonal socket (40mm in overall length) attached.

Compact Head

Compact & Lightweight
BSL1820M
2.0Ah Lithium-ion Battery with Remaining Battery Indicator

Built-in LED Light
The light stays on while the trigger is pulled.
- Cordless Driver Drill shown for illustration purposes only.

Runtime per Charge*
| Work | Ah | Runtime per Charge | |
|---|---|---|---|
| Wood Screws | ⌀4.5 x 90mm Wood screws into lauan without pilot holes | 2.0Ah | Approx. 90 Screws |
- The values are shown for reference purposes and may vary according to materials and conditions.
Specifications
| Capacity | Machine Screw | 4 - 8mm |
|---|---|---|
| Bolt | M5 - M14 | |
| High Tension Bolt | M5 - M12 | |
| Max Tightening Torque*1 | 140Nm | |
| Battery Voltage | 18V | |
| No Load Speed | 0 - 2,700/min | |
| Impact Rate | 0 - 3,600/min | |
| Overall Length | 150mm | |
| Weight*2 | 1.3 - 1.9kg | |
| Standard Accessories*3 | 2 Batteries (BSL1820M), Charger (UC18YKSL), Battery Cover, Carrying Case | |
- When tightening an M14 high tension bolt (Grade 12.9) for three seconds with a socket adapter and a hexagonal socket (40mm in overall length) attached.
- Weight according to EPTA-Procedure 01/2014. The weight differs depending on the attached battery. The heaviest weight is measured with the BSL36B18 battery (sold separately).
- Included accessories vary by country or area.