Heat Gun - RH650V

Caution
Product Description
[Features]
· LCD display for showing temperature and wind power settings
· Continuous adjustable temperature and variable air fl ow for different applications
· Constant Heat Control for continuous work without overheating
· High stability for stationary use
· Soft grip handle for more control and comfort
Features
- LCD display for showing temperature and wind power settings
- Continuous adjustable temperature and variable air fl ow for different applications
- Constant Heat Control for continuous work without overheating
- High stability for stationary use
- Soft grip handle for more control and comfort

- LCD display with increase / decrease temperature buttons and wind power buttons
Specifications
| Voltage | 110V | 120V - 127V | 220V - 240V |
|---|---|---|---|
| Power Input | 1,375W | 1,500W | 2,000W |
| Capacity: Wind Volume | 0.25/0.5m3/min(5-stage switch) | ||
| Capacity: Wind Temperature | C50 - 650°C (in increments of 10°C) | ||
| Overall Length | 245mm (9-21/32") | ||
| Weight * | 0.97kg (1.74lbs.) | ||
| Standard Accessories | Nozzle (round), Nozzle (flat), Nozzle (curved surface), Nozzle (glass protector), Scraper (with grip), Carrying Case | ||
- Weight according to EPTA-Procedure 01/2003.
Standard Accessories
| Nozzle (round) | Nozzle (flat) | Nozzle (curved surface) | Nozzle (glass protector) | Scraper (with grip) |
|---|---|---|---|---|
![]() | ![]() | ![]() |
Note: Manufacturer reserves the right to change specifications of parts and accessories without notice. Specifications and standard accessories may vary from country to country.


