18V Cordless Heat Gun - RH18DA(Exclude Battery)

Caution
Product Description
[Features]
· Bending Plastic Pipe
· Removing Adhesive
· Shrinking Plastic Tubing
· Shrink Wrapping
Great Ease of UseCordless Heat Gun with LCD Temperature Display





Set the temperature while taking the article to be heated into consideration. Additionally, pay attention to the surrounding material that will be concurrently heated.
Easy to Adjust Temperature Settings

Temperatures are adjustable in 10-degree increments. The LCD screen with temperature control buttons allows easy adjustment for different applications.
2-Stage Air Volume Control
The slide switch conveniently located on the grip allows quick selection between two different air volumes.
Switch Position Air Volume Temperature Ⅰ 200L/min 30 - 400℃ Ⅱ 300L/min 30 - 550℃ 
Can Be Used with Both Hands Free

Three Nozzle Attachments (Included as standard)

Front Cover
The nozzle can be removed by turning the front cover.

Hook

LED

Continuous Runtime per Charge*
| 18V Battery | Continuous Runtime per Charge* | ||
|---|---|---|---|
| Air Volume Ⅰ at 400°C | Air Volume Ⅱ at 550°C | ||
| BSL36A18 | 5.0Ah | Approx.21min | Approx.17min |
- The value shown is for reference purposes and may vary according to the battery status and other operating conditions.
Specifications
| Voltage | 18V | |
|---|---|---|
| Temperature | Ⅰ | 30 - 400℃ |
| Ⅱ | 30 - 550℃ | |
| Air Volume | Ⅰ | 200L/min |
| Ⅱ | 300L/min | |
| Compatible Batteries | Multi Volt 36V / BSL18xx Batteries | |
| Overall Length | 217mm (without Battery) | |
| Weight*1 | 0.6kg (without Battery) 1.6kg (with BSL36B18)*2 | |
| Standard Accessories*3 | Nozzle (Plane), Nozzle (Curved Surface) , Nozzle (Round) | |
- Weight: according to EPTA-Procedure 01/2014.
- Sold separately.
- Standard accessories vary by country or area.